9121-JA2-M | M | Lock/Unlock Air Adapter, NPT, QC-210 |
9121-JA3-M | M | Lock/Unlock Air Adapter, NPT, QC-310, QC-510, and QC-1210 |
9121-JB2-M | M | Lock/Unlock Air Adapter, G (BSPP), QC-210 |
9121-JB3-M | M | Lock/Unlock Air Adapter, G (BSPP), QC-310, QC-510, and QC-1210 |
9121-JB4-M | M | Lock/Unlock Air Adapter, G (BSPP), with SST mounting bolts, QC-310 |
9121-JB8-M | M | Lock/Unlock Air Adapter, G (BSPP), QC-210 with Reversed Air Ports |
9121-JP2-M | M | Lock/Unlock Air Adapter, R (BSPT), QC-210 |
9121-JP3-M | M | Lock/Unlock Air Adapter, R (BSPT), QC-310, QC-510, and QC-1210 |
Description: |
Jxx Air Adapters |
Weight: |
JA2-M - 1.64 lbs (0.74 kg) JA3-M - 1.92 lbs (0.87 kg) JB2-M - 1.66 lbs (0.75 kg) JB3-M - 1.94 lbs (0.88 kg) JB8-M - 1.66 lbs (0.75 kg) JP2-M - x lbs (x kg) JP3-M - 1.92 lbs (0.87 kg) |
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-210
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-213
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-310
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-313
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-510
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-1210
| |
| Yes |
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
9620-20-C-Jxx Air Adapters.pdf |
Jxx Air Adapter Manual (incl JA2-M,JA3-M,JB2-M,JB3-M,JB4-M,JB8-M,JP2-M,JP3-M)
|
|
9121-JB2-M |
QC-210 Air Adapter Assembly, BSPP
|
9121-JB3-M |
Lock/Unlock Air Adapter, BSPP QC-310
|
9121-JP2-M |
Lock/Unlock Air Adapter, 1/4BSPT, QC-210
|
9121-JB4-M |
Lock/Unlock Air Adapter, G, QC-310, with SST mounting bolts
|
9121-JP3-M |
Lock/Unlock Air Adapter, BSPT, QC-310/510/1210
|
9121-JA3-M |
Lock/Unlock Air Adapter, NPT QC-310
|
9121-JA2-M |
QC-210 Air Adapter Assembly, NPT
|
9121-JB8-M |
ter Lock/Unlock Air Adapter, G QC-210 with Reversed Air Ports
|
|
|